| FTXD25A5V1B / RXD25A5V1B | FTXD35A5V1B / RXD35A5V1B | ||||
|---|---|---|---|---|---|
| Outdoor unit | RXD25A5V1B | RXD35A5V1B | |||
| Cooling capacity | Min. | kW | 1.3 | 1.4 | |
| Nom. | kW | 2.5 | 3.3 | ||
| Max. | kW | 3.2 | 3.9 | ||
| Heating capacity | Min. | kW | 1.3 | 1.4 | |
| Nom. | kW | 2.8 | 3.5 | ||
| Max. | kW | 4.4 | 5 | ||
| Nominal efficiency | EER | 4.46 | 4.23 | ||
| COP | 4.59 | 3.98 | |||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.5 | 3.3 | |
| SEER | 8.5 | 8.5 | |||
| Annual energy consumption | kWh/a | 103 | 136 | ||
| Space heating (Average climate) | Energy efficiency class | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.4 | 2.5 | |
| SCOP/A | 5.1 | 5.1 | |||
| Pdh Heating capacity at -10° | kW | 2.12 | 2.19 | ||
| Annual energy consumption | kWh/a | 659 | 686 | ||
| Notes | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified | ||||
| (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series | (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series | ||||