| FTXC20EV1B / RXC20EV1B | FTXC25EV1B / RXC25EV1B | FTXC35EV1B / RXC35EV1B | FTXC50EV1B / RXC50EV1B | FTXC60EV1B / RXC60EV1B | FTXC71EV1B / RXC71EV1B | ||||
|---|---|---|---|---|---|---|---|---|---|
| Outdoor unit | RXC20EV1B | RXC25EV1B | RXC35EV1B | RXC50EV1B | RXC60EV1B | RXC71EV1B | |||
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.37 | 1.8 | 2.3 | |
| Max. | kW | 3.0 | 3.0 | 4.0 | 6.2 | 7.0 | 7.3 | ||
| Heating capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.36 | 1.48 | 2.3 | |
| Max. | kW | 4.0 | 4.0 | 4.8 | 6.6 | 8.0 | 9.0 | ||
| Nominal efficiency | EER | 3.36 | 3.35 | 3.35 | 3.29 | 3.30 | 2.98 | ||
| COP | 3.73 | 3.79 | 3.74 | 3.71 | 3.81 | 3.25 | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | C | ||
| Heating | A | A | A | A | A | C | |||
| Space cooling | Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A | ||
| Capacity | Pdesign | kW | 2.1 | 2.6 | 3.4 | 5.1 | 6.2 | 7.0 | |
| SEER | 6.9 | 6.8 | 6.9 | 6.5 | 6.4 | 5.3 | |||
| Annual energy consumption | kWh/a | 106 | 131 | 175 | 276 | 339 | 460 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | A+ | A+ | A+ | A+ | A | ||
| Capacity | Pdesign | kW | 1.9 | 2.2 | 2.2 | 3.9 | 4.1 | 6.4 | |
| SCOP/A | 4.4 | 4.5 | 4.3 | 4.4 | 4.2 | 3.8 | |||
| Pdh Heating capacity at -10° | kW | 1.4 | 1.6 | 1.7 | 3.0 | 3.5 | 5.4 | ||
| Annual energy consumption | kWh/a | 595 | 701 | 733 | 1234 | 1353 | 2332 | ||