| FTXC20DV1B / RXC20DV1B | FTXC25DV1B / RXC25DV1B | FTXC35DV1B / RXC35DV1B | FTXC50DV1B / RXC50DV1B | FTXC60DV1B / RXC60DV1B | FTXC71DV1B / RXC71DV1B | ||||
|---|---|---|---|---|---|---|---|---|---|
| Outdoor unit | RXC20DV1B | RXC25DV1B | RXC35DV1B | RXC50DV1B | RXC60DV1B | RXC71DV1B | |||
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.4 | 1.8 | 2.3 | |
| Max. | kW | 3.0 | 3.0 | 4.0 | 6.2 | 7.0 | 7.3 | ||
| Heating capacity | Min. | kW | 1.30 | 1.30 | 1.30 | 1.36 | 1.48 | 2.30 | |
| Max. | kW | 4.00 | 4.00 | 4.80 | 6.60 | 8.00 | 9.00 | ||
| Nominal efficiency | COP | 3.73 | 3.79 | 3.74 | 3.71 | 3.81 | 3.25 | ||
| EER | 3.36 | 3.35 | 3.35 | 3.29 | 3.30 | 2.98 | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | C | ||
| Heating | A | A | A | A | A | C | |||
| Space cooling | Annual energy consumption | kWh/a | 106 | 131 | 175 | 276 | 339 | 460 | |
| Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A | |||
| Capacity | Pdesign | kW | 2.08 | 2.57 | 3.44 | 5.08 | 6.21 | 6.96 | |
| SEER | 6.89 | 6.84 | 6.87 | 6.45 | 6.40 | 5.30 | |||
| Space heating (Average climate) | Annual energy consumption | kWh/a | 595 | 701 | 733 | 1,234 | 1,353 | 2,332 | |
| Capacity | Pdesign | kW | 1.87 | 2.23 | 2.24 | 3.90 | 4.10 | 6.35 | |
| Energy efficiency class | A+ | A+ | A+ | A+ | A+ | A | |||
| Pdh Heating capacity at -10° | kW | 1.38 | 1.57 | 1.71 | 2.99 | 3.49 | 5.36 | ||
| SCOP/A | 4.40 | 4.45 | 4.28 | 4.42 | 4.24 | 3.81 | |||