Specifications Table for FTXC-C

FTXC20CV1B FTXC25CV1B FTXC35CV1B FTXC50CV1B FTXC60CV1B FTXC71CV1B
Sound pressure level Cooling Medium dBA 33 33 34 39 42 42
    Silent operation dBA 20 20 21 29 30 30
    Low dBA 26 26 26 33 38 38
    High dBA 38 38 39 45 46 46
Control systems Infrared remote control   ARC486A2 ARC486A2 ARC486A2 ARC486A2 ARC486A2 ARC486A2
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 9.52 12.7 12.7 12.7
  Drain   16.5 16.5 16.5 16.5 16.5 16.5
Power input Cooling Nom. kW 0.595 0.765 1.05 1.55 1.89 2.38
  Heating Nom. kW 0.670 0.750 1.07 1.52 1.68 2.46
Sound power level Cooling dBA 54 54 55 57 60 60
Dimensions Unit Width mm 770 770 770 770 990 990
    Depth mm 234 234 234 234 273 273
    Height mm 288 288 288 288 297 297
Casing Material   High impact polystyrene High impact polystyrene High impact polystyrene High impact polystyrene High impact polystyrene High impact polystyrene
  Colour   White White White White White White
Weight Unit kg 9.00 9.00 9.50 9.50 13.0 13.0
Fan Air flow rate Cooling Low m³/min 6.5 6.5 6.5 8.2 13.6 13.6
      Medium m³/min 9 9 9 10 16 16
      High m³/min 10.8 10.8 10.8 12.2 20.4 20.4
      Silent operation m³/min 5.4 5.4 5.4 7.4 10.2 10.2
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Name   V1 V1 V1 V1 V1 V1
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240