| FTXC20CV1B / RXC20CV1B | FTXC35CV1B / RXC35CV1B | FTXC50CV1B / RXC50CV1B | FTXC60CV1B / RXC60CV1B | FTXC71CV1B / RXC71CV1B | ||||
|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.4 | 1.8 | 2.3 | |
| Max. | kW | 3.0 | 4.0 | 6.2 | 7.0 | 7.3 | ||
| Space cooling | SEER | 6.89 | 6.87 | 6.45 | 6.40 | 5.30 | ||
| Annual energy consumption | kWh/a | 106 | 175 | 276 | 340 | 459 | ||
| Capacity | Pdesign | kW | 2.08 | 3.44 | 5.08 | 6.21 | 6.96 | |
| Energy efficiency class | A++ | A++ | A++ | A++ | A | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 1.87 | 2.24 | 3.90 | 4.10 | 6.35 |
| SCOP/A | 4.40 | 4.28 | 4.42 | 4.24 | 3.81 | |||
| Energy efficiency class | A+ | A+ | A+ | A+ | A | |||
| Annual energy consumption | kWh/a | 594 | 732 | 1,236 | 1,354 | 2,334 | ||
| Nominal efficiency | EER | 3.36 | 3.35 | 3.29 | 3.30 | 2.98 | ||
| COP | 3.73 | 3.74 | 3.71 | 3.81 | 3.25 | |||
| Energy labeling Directive | Cooling | A | A | A | A | C | ||
| Heating | A | A | A | A | C | |||
| Heating capacity | Min. | kW | 1.30 | 1.30 | 1.36 | 1.48 | 2.30 | |
| Max. | kW | 4.00 | 4.80 | 6.60 | 8.00 | 9.00 | ||