|
FTXB25B1V1 |
FTXB25BV1 |
FTXB35B1V1 |
FTXB35BV1 |
FTXB50BV1B |
FTXB60BV1B |
Sound pressure level
|
Heating
|
High
|
dBA
|
38
|
38
|
40
|
40
|
40
|
43
|
|
|
Medium
|
dBA
|
33
|
|
34
|
|
|
Silent operation
|
dBA
|
25
|
25
|
23
|
23
|
32
|
33
|
|
|
Low
|
dBA
|
28
|
28
|
26
|
26
|
35
|
37
|
|
Cooling
|
Medium
|
dBA
|
33
|
|
34
|
|
|
Silent operation
|
dBA
|
22
|
22
|
25
|
25
|
32
|
33
|
|
|
Super high
|
dBA
|
|
|
|
|
44
|
46
|
|
|
Low
|
dBA
|
25
|
25
|
26
|
26
|
35
|
37
|
|
|
High
|
dBA
|
38
|
38
|
39
|
39
|
40
|
43
|
|
|
Nom.
|
dBA
|
33
|
33
|
34
|
34
|
38
|
41
|
|
Cooling
|
Nom.
|
dBA
|
33
|
33
|
34
|
34
|
38
|
41
|
Standard Accessories
|
Installation manual
|
1
|
1
|
1
|
1
|
|
Operation manual
|
1
|
1
|
1
|
1
|
|
Wireless remote control
|
1
|
|
1
|
|
AA dry-cell batteries
|
2
|
|
2
|
|
Remote control holder
|
1
|
1
|
1
|
1
|
|
Mounting plate
|
1
|
1
|
1
|
1
|
|
Indoor unit fixing screws
|
2
|
2
|
2
|
2
|
Control systems
|
Infrared remote control
|
|
ARC470A1
|
ARC470A1
|
ARC470A1
|
ARC470A1
|
APGS02
|
APGS02
|
Piping connections
|
Liquid
|
OD
|
mm
|
6.35
|
6.35
|
6.35
|
6.35
|
|
Gas
|
OD
|
mm
|
9.5
|
9.5
|
9.5
|
9.5
|
|
Drain
|
|
18
|
18
|
18
|
18
|
Power input
|
Cooling
|
Nom.
|
kW
|
0.030
|
0.040
|
0.030
|
0.040
|
|
Heating
|
Nom.
|
kW
|
0.040
|
0.040
|
0.040
|
0.040
|
Sound power level
|
Cooling
|
dBA
|
52
|
52
|
53
|
53
|
55
|
61
|
|
Heating
|
dBA
|
52
|
52
|
54
|
54
|
Dimensions
|
Unit
|
Width
|
mm
|
770
|
770
|
770
|
770
|
1,065
|
1,065
|
|
|
Depth
|
mm
|
216
|
216
|
216
|
216
|
224
|
224
|
|
|
Height
|
mm
|
283
|
283
|
283
|
283
|
310
|
310
|
Casing
|
Colour
|
|
|
|
|
|
White
|
White
|
Weight
|
Unit
|
kg
|
7
|
8
|
7
|
8
|
14
|
14
|
Power supply
|
Phase
|
|
1~
|
1~
|
1~
|
1~
|
1~
|
1~
|
|
Name
|
|
V1
|
V1
|
V1
|
V1
|
V1
|
V1
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
Notes
|
(1) - Contains fluorinated greenhouse gases
|
(1) - SL: The silent fan level of the air flow rate setting
|
(1) - Contains fluorinated greenhouse gases
|
(1) - SL: The silent fan level of the air flow rate setting
|
Standard Accessories
|
Infrared remote control
|
|
1
|
|
1
|
|
Batteries
|
|
2
|
|
2
|
|
Titanium apatite photocatalytic air purification filter
|
|
2
|
|
2
|
Notes
|
|
|
|
|
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
|
(1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
|
|
|
|
|
|
(2) - All specifications are subjected to change by the manufacturer without prior notice.
|
(2) - All specifications are subjected to change by the manufacturer without prior notice.
|