Specifications Table for FTXB-B / RXB-B

FTXB25B1V1 / RXB25B6V19 FTXB25B1V1 / RXB25B6V1 FTXB25BV1 / RXB25B5V1 FTXB35B1V1 / RXB35B6V19 FTXB35B1V1 / RXB35B6V1 FTXB35BV1 / RXB35B5V1 FTXB50BV1B / RXB50BV1B FTXB60BV1B / RXB60BV1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.3 1.3 1.3 1.630 1.750
  Max. kW 3.0 3.0 3.0 3.8 3.8 3.8 6.200 6.500
  Nom. kW 2.5 2.5 2.5 3.5 3.5 3.5 5.480 6.230
Space cooling SEER   5.66 5.66 5.66 5.86 5.86 5.86 5.93 6.09
  Annual energy consumption kWh/a 155 155 155 210 210 210 324 359
  Capacity Pdesign kW 2.50 2.50 2.50 3.50 3.50 3.50 5.48 6.23
  Energy efficiency class   A+ A+ A+ A+ A+ A+ A+ A+
Space heating (Average climate) Capacity Pdesign kW 2.40 2.40 2.40 2.80 2.80 2.80 3.64 3.80
  SCOP/A   4.24 4.24 4.24 4.16 4.16 4.16 4.27 4.06
  Energy efficiency class   A+ A+ A+ A+ A+ A+ A+ A+
  Annual energy consumption kWh/a 793 793 793 943 943 943 1,195 1,311
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5 9.5 9.5 9.5 12.7 15.9
  Drain OD mm 18.0 18.0 18.0 18.0 18.0 18.0 16.5 16.5
Nominal efficiency EER   3.42 (1) 3.42 (1) 3.42 (1) 3.37 3.37 3.37 (1) 3.19 3.23
  Annual energy consumption kWh 365 365 365 519 519 519 859 966
  COP   4.10 (1) 4.10 (1) 4.06 (1) 3.76 (1) 3.76 (1) 3.76 (1) 3.75 3.81
  Energy labeling Directive Cooling   A A A A A A B A
    Heating   A A A A A A A A
Heating capacity Nom. kW 3.3 3.3 3.3 3.6 3.6 3.6 5.620 6.400
  Min. kW 1.3 1.3 1.3 1.3 1.3 1.3 1.170 1.200
  Max. kW 4.0 4.0 4.0 4.8 4.8 4.8 6.600 7.100
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) (2) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit)
              (3) - All specifications are subjected to change by the manufacturer without prior notice. (3) - All specifications are subjected to change by the manufacturer without prior notice.
              (4) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (4) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load