| FTXA20E2V1BL | FTXA25E2V1BL | FTXA35E2V1BL | FTXA42E2V1BL | FTXA50E2V1BL | |||||
|---|---|---|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.020 | 0.022 | 0.023 | 0.028 | 0.030 | |
| Heating | Nom. | kW | 0.020 | 0.020 | 0.022 | 0.036 | 0.039 | ||
| Casing | Colour | Casing: Black, Panel: Dark brown leather | Casing: Black, Panel: Dark brown leather | Casing: Black, Panel: Dark brown leather | Casing: Black, Panel: Dark brown leather | Casing: Black, Panel: Dark brown leather | |||
| Dimensions | Unit | Height | mm | 295 | 295 | 295 | 295 | 295 | |
| Width | mm | 798 | 798 | 798 | 798 | 798 | |||
| Depth | mm | 189 | 189 | 189 | 189 | 189 | |||
| Weight | Unit | kg | 11.5 | 11.5 | 11.5 | 11.5 | 11.5 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 11.0 | 11.5 | 11.9 | 13.1 | 13.5 |
| Medium | m³/min | 8.2 | 8.6 | 8.6 | 9.8 | 10.4 | |||
| Low | m³/min | 6.1 | 6.1 | 6.1 | 7.2 | 7.6 | |||
| Silent operation | m³/min | 4.6 | 4.6 | 4.6 | 4.6 | 5.2 | |||
| Heating | High | m³/min | 10.9 | 11.1 | 11.5 | 14.6 | 15.1 | ||
| Medium | m³/min | 8.7 | 9.0 | 9.0 | 10.5 | 11.1 | |||
| Low | m³/min | 6.4 | 6.4 | 6.4 | 7.7 | 8.2 | |||
| Silent operation | m³/min | 4.5 | 4.5 | 4.5 | 5.2 | 5.7 | |||
| Sound power level | Cooling | dBA | 57.0 | 57.0 | 60.0 | 60.0 | 60.0 | ||
| Sound pressure level | Cooling | High | dBA | 39.0 | 40.0 | 41.0 | 45.0 | 46.0 | |
| Medium | dBA | 32.0 | 33.0 | 33.0 | 37.0 | 39.0 | |||
| Low | dBA | 25.0 | 25.0 | 25.0 | 29.0 | 31.0 | |||
| Silent operation | dBA | 19.0 | 19.0 | 19.0 | 21.0 | 24.0 | |||
| Heating | High | dBA | 39.0 | 40.0 | 41.0 | 45.0 | 46.0 | ||
| Medium | dBA | 32.0 | 33.0 | 33.0 | 37.0 | 42.0 | |||
| Low | dBA | 25.0 | 25.0 | 25.0 | 29.0 | 33.0 | |||
| Silent operation | dBA | 19.0 | 19.0 | 19.0 | 21.0 | 24.0 | |||
| Refrigerant | GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | |
| Gas | OD | mm | 9.50 | 9.50 | 9.50 | 9.50 | 12.7 | ||
| Drain | 18 | 18 | 18 | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC466A103 | ARC466A103 | ARC466A103 | ARC466A103 | ARC466A103 | |||
| Wired remote control | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | ||||
| Standard Accessories | Screw cover | 2 | 2 | 2 | 2 | 2 | |||
| AAA dry-cell batteries | 2 | 2 | 2 | 2 | 2 | ||||
| Operation manual | 1 | 1 | 1 | 1 | 1 | ||||
| Air filter | 2 | 2 | 2 | 2 | 2 | ||||
| Infrared remote control | 1 | 1 | 1 | 1 | 1 | ||||
| Remote controller mounting plate | 1 | 1 | 1 | 1 | 1 | ||||
| Screw bag | 1 | 1 | 1 | 1 | 1 | ||||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | ||||
| Power supply | Name | V1 | V1 | V1 | V1 | V1 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | |||||