| FTXA20E2V1BB / RXA20A5V1B9 | FTXA25E2V1BB / RXA25A5V1B9 | FTXA35E2V1BB / RXA35A5V1B9 | ||||
|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.30 | 1.30 | 1.40 | |
| Nom. | kW | 2.00 | 2.50 | 3.40 | ||
| Max. | kW | 2.60 | 3.20 | 4.00 | ||
| Heating capacity | Min. | kW | 1.30 | 1.30 | 1.40 | |
| Nom. | kW | 2.50 | 2.80 | 4.00 | ||
| Max. | kW | 3.50 | 4.70 | 5.20 | ||
| Nominal efficiency | EER | 4.70 | 4.46 | 4.37 | ||
| COP | 5.00 | 5.00 | 4.04 | |||
| Annual energy consumption | kWh | 213 | 280 | 389 | ||
| Energy labeling Directive | Cooling | A | A | A | ||
| Heating | A | A | A | |||
| Space cooling | Energy efficiency class | A+++ | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.00 | 2.50 | 3.40 | |
| SEER | 8.75 | 8.74 | 8.73 | |||
| Annual energy consumption | kWh/a | 80 | 100 | 136 | ||
| Space heating (Average climate) | Energy efficiency class | A+++ | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.40 | 2.45 | 2.50 | |
| SCOP/A | 5.15 | 5.15 | 5.15 | |||
| Pdh Heating capacity at -10° | kW | 2.04 | 2.09 | 2.10 | ||
| Annual energy consumption | kWh/a | 652 | 666 | 680 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||