Specifications Table for FTXA-DY / RXA-B

FTXA50D2V1BY / RXA50B5V1B FTXA50D2V1BY / RXA50B2V1B
Cooling capacity Min. kW 1.70 1.70
  Nom. kW 5.00 5.00
  Max. kW 5.30 5.30
Heating capacity Min. kW 1.70 1.70
  Nom. kW 5.80 5.80
  Max. kW 6.50 6.50
Nominal efficiency EER   3.68 3.68
  COP   4.00 4.00
  Annual energy consumption kWh 679 679
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Energy efficiency class   A++ A++
  Capacity Pdesign kW 5.00 5.00
  SEER   7.33 7.33
  Annual energy consumption kWh/a 239 239
Space heating (Average climate) Energy efficiency class   A++ A++
  Capacity Pdesign kW 4.00 4.00
  SCOP/A   4.60 4.60
  Pdh Heating capacity at -10° kW 3.19 3.19
  Annual energy consumption kWh/a 1218 1218
Energy Efficiency Range A+++ ~ D A+++ ~ D
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range