| FTXA20D2V1BP / RXA20A5V1B9 | FTXA25D2V1BP / RXA25A5V1B9 | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.30 | 1.30 | |
| Nom. | kW | 2.00 | 2.50 | ||
| Max. | kW | 2.60 | 3.20 | ||
| Heating capacity | Min. | kW | 1.30 | 1.30 | |
| Nom. | kW | 2.50 | 2.80 | ||
| Max. | kW | 3.50 | 4.70 | ||
| Nominal efficiency | EER | 4.70 | 4.46 | ||
| COP | 5.00 | 5.00 | |||
| Annual energy consumption | kWh | 213 | 280 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.00 | 2.50 | |
| SEER | 8.75 | 8.74 | |||
| Annual energy consumption | kWh/a | 80 | 100 | ||
| Space heating (Average climate) | Energy efficiency class | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.40 | 2.45 | |
| SCOP/A | 5.15 | 5.15 | |||
| Pdh Heating capacity at -10° | kW | 2.04 | 2.09 | ||
| Annual energy consumption | kWh/a | 652 | 666 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||