Specifications Table for FTXA-DL

FTXA20D2V1BL FTXA25D2V1BL FTXA35D2V1BL FTXA42D2V1BL FTXA50D2V1BL
Power input Cooling Nom. kW 0.020 0.022 0.023 0.028 0.030
  Heating Nom. kW 0.020 0.020 0.220 0.036 0.039
Casing Colour   Casing: Black, Panel: Dark brown leather Casing: Black, Panel: Dark brown leather Casing: Black, Panel: Dark brown leather Casing: Black, Panel: Dark brown leather Casing: Black, Panel: Dark brown leather
Dimensions Unit Height mm 295 295 295 295 295
    Width mm 798 798 798 798 798
    Depth mm 189 189 189 189 189
Weight Unit kg 11.5 11.5 11.5 11.5 11.5
Fan Air flow rate Cooling High m³/min 11.0 11.5 11.9 13.1 13.5
      Medium m³/min 8.2 8.6 8.6 9.8 10.4
      Low m³/min 6.1 6.1 6.1 7.2 7.6
      Silent operation m³/min 4.6 4.6 4.6 4.6 5.2
    Heating High m³/min 10.9 11.1 11.5 14.6 15.1
      Medium m³/min 8.7 9.0 9.0 10.5 11.1
      Low m³/min 6.4 6.4 6.4 7.7 8.2
      Silent operation m³/min 4.5 4.5 4.5 5.2 5.7
Sound power level Cooling dBA 57 57 60 60 60
Sound pressure level Cooling High dBA 39 40 41 45 46
    Medium dBA 32 33 33 37 39
    Low dBA 25 25 25 29 31
    Silent operation dBA 19 19 19 21 24
  Heating High dBA 39 40 41 45 46
    Medium dBA 32 33 33 37 42
    Low dBA 25 25 25 29 33
    Silent operation dBA 19 19 19 21 24
Refrigerant GWP   675.0 675.0 675.0 675.0 675.0
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.50 9.50 9.50 9.50 12.7
  Drain   18 18 18 18 18
Control systems Infrared remote control   ARC466A94 ARC466A94 ARC466A94 ARC466A94 ARC466A94
  Wired remote control   BRC073A1 BRC073A1 BRC073A1 BRC073A1 BRC073A1
Standard Accessories Installation manual 1 1 1 1 1
  Screw cover 2 2 2 2 2
  AAA dry-cell batteries 2 2 2 2 2
  General safety precautions 1 1 1 1 1
  Operation manual 1 1 1 1 1
  Air filter 2 2 2 2 2
  Infrared remote control 1 1 1 1 1
  Remote controller mounting plate 1 1 1 1 1
  Screw bag 1 1 1 1 1
Energy Efficiency Range A+++ ~ D A+++ ~ D A+++ ~ D A+++ ~ D A+++ ~ D
Power supply Name   V1 V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240