| FTXA50D2V1BL / RXA50B2V1B | FTXA50D2V1BL / RXA50B5V1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.70 | 1.70 | |
| Nom. | kW | 5.00 | 5.00 | ||
| Max. | kW | 5.30 | 5.30 | ||
| Heating capacity | Min. | kW | 1.70 | 1.70 | |
| Nom. | kW | 5.80 | 5.80 | ||
| Max. | kW | 6.50 | 6.50 | ||
| Nominal efficiency | EER | 3.68 | 3.68 | ||
| COP | 4.00 | 4.00 | |||
| Annual energy consumption | kWh | 679 | 679 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 5.00 | 5.00 | |
| SEER | 7.33 | 7.33 | |||
| Annual energy consumption | kWh/a | 239 | 239 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 4.00 | 4.00 | |
| SCOP/A | 4.60 | 4.60 | |||
| Pdh Heating capacity at -10° | kW | 3.19 | 3.19 | ||
| Annual energy consumption | kWh/a | 1218 | 1218 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||