| FTXA50C2V1BW / RXA50B5V1B (Archived) | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.70 | |
| Nom. | kW | 5.00 | ||
| Max. | kW | 5.30 | ||
| Heating capacity | Min. | kW | 1.70 | |
| Nom. | kW | 5.80 | ||
| Max. | kW | 6.50 | ||
| Nominal efficiency | EER | 3.68 | ||
| COP | 4.00 | |||
| Annual energy consumption | kWh | 679 | ||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Space cooling | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 5.00 | |
| SEER | 7.33 | |||
| Annual energy consumption | kWh/a | 239 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 4.00 | |
| SCOP/A | 4.60 | |||
| Pdh Heating capacity at -10° | kW | 3.19 | ||
| Annual energy consumption | kWh/a | 1218 | ||