|
FTXA42C2V1BS / RXA42B5V1B8 |
FTXA50C2V1BS / RXA50B5V1B8 |
Cooling capacity
|
Min.
|
kW
|
1.7
|
1.7
|
|
Nom.
|
kW
|
4.2
|
5
|
|
Max.
|
kW
|
5
|
5.3
|
Heating capacity
|
Min.
|
kW
|
1.7
|
1.7
|
|
Nom.
|
kW
|
5.4
|
5.8
|
|
Max.
|
kW
|
6
|
6.5
|
Nominal efficiency
|
EER
|
|
3.99
|
3.68
|
|
COP
|
|
4.12
|
4
|
|
Annual energy consumption
|
kWh
|
526
|
679
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
Space cooling
|
Energy efficiency class
|
|
A++
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
4.2
|
5
|
|
SEER
|
|
7.5
|
7.33
|
|
Annual energy consumption
|
kWh/a
|
196
|
239
|
Space heating (Average climate)
|
Energy efficiency class
|
|
A++
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
3.8
|
4
|
|
SCOP/A
|
|
4.6
|
4.6
|
|
Pdh Heating capacity at -10°
|
kW
|
3.04
|
3.19
|
|
Annual energy consumption
|
kWh/a
|
1,156
|
1,218
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|