| FTXA20C2V1BS / RXA20A5V1B9 (Archived) | FTXA25C2V1BS / RXA25A5V1B9 (Archived) | FTXA35C2V1BS / RXA35A5V1B9 (Archived) | ||||
|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.30 | 1.30 | 1.40 | |
| Nom. | kW | 2.00 | 2.50 | 3.40 | ||
| Max. | kW | 2.60 | 3.20 | 4.00 | ||
| Heating capacity | Min. | kW | 1.30 | 1.30 | 1.40 | |
| Nom. | kW | 2.50 | 2.80 | 4.00 | ||
| Max. | kW | 3.50 | 4.70 | 5.20 | ||
| Nominal efficiency | EER | 4.70 | 4.46 | 4.37 | ||
| COP | 5.00 | 5.00 | 4.04 | |||
| Annual energy consumption | kWh | 213 | 280 | 389 | ||
| Energy labeling Directive | Cooling | A | A | A | ||
| Heating | A | A | A | |||
| Space cooling | Energy efficiency class | A+++ | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.00 | 2.50 | 3.40 | |
| SEER | 8.75 | 8.74 | 8.73 | |||
| Annual energy consumption | kWh/a | 80 | 100 | 136 | ||
| Space heating (Average climate) | Energy efficiency class | A+++ | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 2.40 | 2.45 | 2.50 | |
| SCOP/A | 5.15 | 5.15 | 5.15 | |||
| Pdh Heating capacity at -10° | kW | 2.04 | 2.09 | 2.10 | ||
| Annual energy consumption | kWh/a | 652 | 666 | 680 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||