| FTXA42C2V1BB / RXA42B5V1B9 (Archived) | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.70 | |
| Nom. | kW | 4.20 | ||
| Max. | kW | 5.00 | ||
| Heating capacity | Min. | kW | 1.70 | |
| Nom. | kW | 5.40 | ||
| Max. | kW | 6.00 | ||
| Nominal efficiency | EER | 3.99 | ||
| COP | 4.12 | |||
| Annual energy consumption | kWh | 526 | ||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Space cooling | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 4.20 | |
| SEER | 7.50 | |||
| Annual energy consumption | kWh/a | 196 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 3.80 | |
| SCOP/A | 4.60 | |||
| Pdh Heating capacity at -10° | kW | 3.04 | ||
| Annual energy consumption | kWh/a | 1156 | ||
| Energy Efficiency Range | A+++ ~ D | |||