FTXA20B2V1BT | FTXA25B2V1BT | FTXA35B2V1BT | FTXA42B2V1BT | FTXA50B2V1BT | |||||
---|---|---|---|---|---|---|---|---|---|
Sound pressure level | Heating | High | dBA | 39 | 40 | 41 | 45 | 46 | |
Medium | dBA | 32 | 33 | 33 | 37 | 42 | |||
Silent operation | dBA | 19 | 19 | 19 | 21 | 24 | |||
Low | dBA | 25 | 25 | 25 | 29 | 33 | |||
Cooling | Medium | dBA | 32 | 33 | 33 | 37 | 39 | ||
Silent operation | dBA | 19 | 19 | 19 | 21 | 24 | |||
Low | dBA | 25 | 25 | 25 | 29 | 31 | |||
High | dBA | 39 | 40 | 41 | 45 | 46 | |||
Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | |||
Operation manual | 1 | 1 | 1 | 1 | 1 | ||||
Air filter | 2 | 2 | 2 | 2 | 2 | ||||
Infrared remote control | 1 | 1 | 1 | 1 | 1 | ||||
Remote controller mounting plate | 1 | 1 | 1 | 1 | 1 | ||||
Screw bag | 1 | 1 | 1 | 1 | 1 | ||||
Screw cover | 2 | 2 | 2 | 2 | 2 | ||||
AAA dry-cell batteries | 2 | 2 | 2 | 2 | 2 | ||||
General safety precautions | 1 | 1 | 1 | 1 | 1 | ||||
Refrigerant | GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | |||
Control systems | Wired remote control | BRC073 | BRC073 | BRC073 | BRC073 | BRC073 | |||
Infrared remote control | ARC466A58 | ARC466A58 | ARC466A58 | ARC466A58 | ARC466A58 | ||||
Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | |
Gas | OD | mm | 9.50 | 9.50 | 9.50 | 12.70 | 12.70 | ||
Drain | 18 | 18 | 18 | 18 | 18 | ||||
Power input | Cooling | Nom. | kW | 0.020 | 0.022 | 0.023 | 0.028 | 0.030 | |
Heating | Nom. | kW | 0.020 | 0.020 | 0.022 | 0.036 | 0.039 | ||
Sound power level | Cooling | dBA | 57 | 57 | 60 | 60 | 60 | ||
Dimensions | Unit | Width | mm | 798 | 798 | 798 | 798 | 798 | |
Depth | mm | 189 | 189 | 189 | 189 | 189 | |||
Height | mm | 295 | 295 | 295 | 295 | 295 | |||
Casing | Colour | Blackwood | Blackwood | Blackwood | Blackwood | Blackwood | |||
Weight | Unit | kg | 11.5 | 11.5 | 11.5 | 11.5 | 11.5 | ||
Fan | Air flow rate | Heating | High | m³/min | 10.9 | 11.1 | 11.5 | 14.6 | 15.1 |
Medium | m³/min | 8.7 | 9.0 | 9.0 | 10.5 | 11.1 | |||
Low | m³/min | 6.4 | 6.4 | 6.4 | 7.7 | 8.2 | |||
Silent operation | m³/min | 4.5 | 4.5 | 4.5 | 5.2 | 5.7 | |||
Cooling | Low | m³/min | 6.1 | 6.1 | 6.1 | 7.2 | 7.6 | ||
Medium | m³/min | 8.2 | 8.6 | 8.6 | 9.8 | 10.4 | |||
High | m³/min | 11.0 | 11.5 | 11.9 | 13.1 | 13.5 | |||
Silent operation | m³/min | 4.6 | 4.6 | 4.6 | 4.6 | 5.2 | |||
Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | |||
Name | V1 | V1 | V1 | V1 | V1 | ||||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 |