|
FTXA20B2V1BB / RXA20A5V1B |
FTXA20B2V1BB / RXA20A3V1B |
FTXA25B2V1BB / RXA25A5V1B |
FTXA25B2V1BB / RXA25A3V1B |
FTXA35B2V1BB / RXA35A5V1B |
FTXA35B2V1BB / RXA35A3V1B |
Cooling capacity
|
Min.
|
kW
|
1.3
|
1.3
|
1.3
|
1.3
|
1.4
|
1.4
|
|
Max.
|
kW
|
2.6
|
2.6
|
3.2
|
3.2
|
4.0
|
4.0
|
|
Nom.
|
kW
|
2.0
|
2.0
|
2.5
|
2.5
|
3.4
|
3.4
|
Space cooling
|
SEER
|
|
8.75
|
8.75
|
8.74
|
8.74
|
8.73
|
8.73
|
|
Annual energy consumption
|
kWh/a
|
80
|
80
|
101
|
101
|
137
|
137
|
|
Capacity
|
Pdesign
|
kW
|
2.00
|
2.00
|
2.50
|
2.50
|
3.40
|
3.40
|
|
Energy efficiency class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.40
|
2.40
|
2.45
|
2.45
|
2.50
|
2.50
|
|
SCOP/A
|
|
5.15
|
5.15
|
5.15
|
5.15
|
5.15
|
5.15
|
|
Energy efficiency class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
|
Pdh Heating capacity at -10°
|
kW
|
2.19
|
2.19
|
2.30
|
2.30
|
2.36
|
2.36
|
|
Annual energy consumption
|
kWh/a
|
653
|
653
|
666
|
666
|
680
|
680
|
Nominal efficiency
|
EER
|
|
4.70
|
4.70
|
4.46
|
4.46
|
4.37
|
4.37
|
|
COP
|
|
5.00
|
5.00
|
5.00
|
5.00
|
4.04
|
4.04
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
2.50
|
2.50
|
2.80
|
2.80
|
4.00
|
4.00
|
|
Min.
|
kW
|
1.30
|
1.30
|
1.30
|
1.30
|
1.40
|
1.40
|
|
Max.
|
kW
|
3.50
|
3.50
|
4.70
|
4.70
|
5.20
|
5.20
|
Outdoor unit
|
|
RXA20A2V1B
|
|
RXA25A2V1B
|
|
RXA35A2V1B
|