|
FTXA42A2V1BW / RXA42B2V1B |
FTXA50A2V1BW / RXA50B2V1B |
FTXA50A2V1BW / RXA50B5V1B |
Cooling capacity
|
Min.
|
kW
|
1.7
|
1.7
|
1.70
|
|
Max.
|
kW
|
5.0
|
5.3
|
5.30
|
|
Nom.
|
kW
|
4.2
|
5.0
|
5.00
|
Space cooling
|
SEER
|
|
7.50
|
7.33
|
7.33
|
|
Annual energy consumption
|
kWh/a
|
196
|
239
|
239
|
|
Capacity
|
Pdesign
|
kW
|
4.20
|
5.00
|
5.00
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
3.80
|
4.00
|
4.00
|
|
SCOP/A
|
|
4.60
|
4.60
|
4.60
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
|
Pdh Heating capacity at -10°
|
kW
|
3.56
|
3.76
|
3.19
|
|
Annual energy consumption
|
kWh/a
|
1,150
|
1,217
|
1,218
|
Nominal efficiency
|
Annual energy consumption
|
kWh
|
|
|
679
|
|
EER
|
|
3.99
|
3.68
|
3.68
|
|
COP
|
|
4.12
|
4.00
|
4.00
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
5.40
|
5.80
|
5.80
|
|
Min.
|
kW
|
1.70
|
1.70
|
1.70
|
|
Max.
|
kW
|
6.00
|
6.50
|
6.50
|
Notes
|
(1) - See separate drawing for electrical data
|
(1) - See separate drawing for electrical data
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(3) - See separate drawing for operation range
|