| FTX20K2V1B | FTX20K5V1B | FTX25K2V1B | FTX25K5V1B | FTX35K2V1B | FTX35K5V1B | FTX50K2V1B | FTX60K2V1B | FTX71K2V1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.018 | 0.018 | 0.02 | 0.02 | 0.024 | 0.024 | 0.035 | 0.041 | 0.041 | |
| Heating | Nom. | kW | 0.022 | 0.022 | 0.023 | 0.023 | 0.029 | 0.029 | 0.038 | 0.044 | 0.044 | ||
| Casing | Colour | White | White | White | White | White | White | White | White | White | |||
| Dimensions | Unit | Height | mm | 286 | 286 | 286 | 286 | 286 | 286 | 295 | 295 | 295 | |
| Width | mm | 770 | 770 | 770 | 770 | 770 | 770 | 990 | 990 | 990 | |||
| Depth | mm | 225 | 225 | 225 | 225 | 225 | 225 | 263 | 263 | 263 | |||
| Weight | Unit | kg | 8.5 | 8.5 | 8.5 | 8.5 | 9 | 9 | 13.5 | 13.5 | 13.5 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 9.9 | 9.9 | 10.4 | 10.4 | 11.8 | 11.8 | 16 | 17.6 | 17.6 |
| Medium | m³/min | 7.8 | 7.8 | 8 | 8 | 8.2 | 8.2 | 13.7 | 14.9 | 14.9 | |||
| Low | m³/min | 5.8 | 5.8 | 6.1 | 6.1 | 6.3 | 6.3 | 11.1 | 12.2 | 12.2 | |||
| Silent operation | m³/min | 4.8 | 4.8 | 4.8 | 4.8 | 4.9 | 4.9 | 10.1 | 11.2 | 11.2 | |||
| Heating | High | m³/min | 10.9 | 10.9 | 11.1 | 11.1 | 12.8 | 12.8 | 16.7 | 18.9 | 18.9 | ||
| Medium | m³/min | 8.5 | 8.5 | 8.5 | 8.5 | 8.5 | 8.5 | 14.7 | 16.7 | 16.7 | |||
| Low | m³/min | 6.4 | 6.4 | 6.7 | 6.7 | 6.9 | 6.9 | 12.2 | 13.7 | 13.7 | |||
| Silent operation | m³/min | 5.2 | 5.2 | 5.2 | 5.2 | 5.2 | 5.2 | 10.9 | 12.1 | 12.1 | |||
| Sound power level | Cooling | dBA | 55 | 55 | 55 | 55 | 58 | 58 | 59 | 60 | 62 | ||
| Heating | dBA | 55 | 55 | 55 | 55 | 58 | 58 | 58 | 59 | 61 | |||
| Sound pressure level | Cooling | High | dBA | 39 | 39 | 40 | 40 | 43 | 43 | 43 | 45 | 46 | |
| Medium | dBA | 33 | 33 | 33 | 33 | 34 | 34 | 39 | 41 | 42 | |||
| Low | dBA | 25 | 25 | 26 | 26 | 27 | 27 | 34 | 36 | 37 | |||
| Silent operation | dBA | 20 | 20 | 20 | 20 | 20 | 20 | 31 | 33 | 34 | |||
| Heating | High | dBA | 39 | 39 | 40 | 40 | 43 | 43 | 42 | 44 | 45 | ||
| Medium | dBA | 34 | 34 | 34 | 34 | 35 | 35 | 38 | 40 | 41 | |||
| Low | dBA | 28 | 28 | 28 | 28 | 29 | 29 | 33 | 35 | 36 | |||
| Silent operation | dBA | 23 | 23 | 23 | 23 | 26 | 26 | 30 | 32 | 33 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | |
| Gas | OD | mm | 9.5 | 9.5 | 9.5 | 9.5 | 9.5 | 9.5 | 12.7 | 12.7 | 12.7 | ||
| Drain | 18 | 18 | 18 | 18 | 18 | 18 | 16 | 16 | 16 | ||||
| Control systems | Infrared remote control | ARC480A11 | ARC480A11 | ARC480A11 | ARC480A11 | ARC480A11 | ARC480A11 | ARC480A11 | ARC480A11 | ARC480A11 | |||
| Wired remote control | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073 | BRC944B2, BRC073 | BRC944B2, BRC073 | ||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| AAA dry-cell batteries | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Indoor unit fixing screws | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Infrared remote control | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Mounting plate | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Remote control holder | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Power supply | Name | V1 | V1 | V1 | V1 | V1 | V1 | ||||||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||