| FTX20K2V1B / RX20K2V1B | FTX20K2V1B / RX20K5V1B9 | FTX20K2V1B / RX20K5V1B | FTX20K5V1B / RX20K2V1B | FTX20K5V1B / RX20K5V1B9 | FTX25K2V1B / RX25K2V1B | FTX25K2V1B / RX25K5V1B9 | FTX25K2V1B / RX25K5V1B | FTX25K5V1B / RX25K2V1B | FTX25K5V1B / RX25K5V1B9 | FTX35K2V1B / RX35K2V1B | FTX35K2V1B / RX35K5V1B9 | FTX35K2V1B / RX35K5V1B | FTX35K5V1B / RX35K2V1B | FTX35K5V1B / RX35K5V1B9 | FTX50KMV1B / RX50KV1B | FTX60KMV1B / RX60KV1B | FTX71KMV1B / RX71KV1B | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | |||||||||||||
| Max. | kW | 2.6 | 2.6 | 3.0 | 3.0 | 4.0 | 4.0 | ||||||||||||||
| Nom. | kW | 2.0 | 2.0 | 2.0 | 2.00 | 2.00 | 2.5 | 2.5 | 2.5 | 2.50 | 2.50 | 3.5 | 3.5 | 3.5 | 3.50 | 3.50 | 5.0 | 6.0 | 7.1 | ||
| Space cooling | SEER | 6.66 | 6.66 | 6.66 | 6.66 | 6.66 | 6.55 | 6.55 | 6.55 | 6.55 | 6.55 | 6.44 | 6.44 | 6.44 | 6.44 | 6.44 | 6.59 | 6.76 | 5.25 | ||
| Annual energy consumption | kWh/a | 105 | 105 | 105 | 105 | 105 | 134 | 134 | 134 | 134 | 134 | 190 | 190 | 190 | 190 | 190 | 266 | 311 | 473 | ||
| Capacity | Pdesign | kW | 2.00 | 2.00 | 2.00 | 2.00 | 2.00 | 2.50 | 2.50 | 2.50 | 2.50 | 2.50 | 3.50 | 3.50 | 3.50 | 3.50 | 3.50 | 5.00 | 6.00 | 7.10 | |
| Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 2.20 | 2.20 | 2.20 | 2.20 | 2.20 | 2.40 | 2.40 | 2.40 | 2.40 | 2.40 | 2.80 | 2.80 | 2.80 | 2.80 | 2.80 | 4.60 | 4.80 | 6.20 |
| SCOP/A | 4.65 | 4.65 | 4.65 | 4.65 | 4.65 | 4.61 | 4.61 | 4.61 | 4.61 | 4.61 | 4.64 | 4.64 | 4.64 | 4.64 | 4.64 | 4.10 | 4.10 | 3.81 | |||
| Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A+ | A+ | A | |||
| Pdh Heating capacity at -10° | kW | 1.74 | 1.74 | 1.85 | 1.85 | 2.17 | |||||||||||||||
| Annual energy consumption | kWh/a | 662 | 662 | 662 | 662 | 662 | 729 | 729 | 729 | 729 | 729 | 845 | 845 | 845 | 845 | 845 | 1,570 | 1,640 | 2,277 | ||
| Nominal efficiency | EER | 3.98 | 3.98 | 3.98 | 3.98 | 3.98 | 3.78 | 3.78 | 3.78 | 3.78 | 3.78 | 3.43 | 3.43 | 3.43 | 3.43 | 3.43 | 3.58 | 3.65 | 2.61 | ||
| Annual energy consumption | kWh | 251 | 251 | 251 | 251 | 251 | 331 | 331 | 331 | 331 | 331 | 510 | 510 | 510 | 510 | 510 | 698 | 822 | 1,360 | ||
| COP | 4.77 | 4.77 | 4.77 | 4.77 | 4.77 | 4.36 | 4.36 | 4.36 | 4.36 | 4.36 | 4.02 | 4.02 | 4.02 | 4.02 | 4.02 | 3.80 | 3.63 | 3.19 | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | A | ||||||||||||||
| Heating | A | A | A | A | A | A | |||||||||||||||
| Heating capacity | Nom. | kW | 2.50 | 2.50 | 2.50 | 2.50 | 2.50 | 3.00 | 3.00 | 3.00 | 3.00 | 3.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 6.00 | 7.00 | 8.20 | |
| Min. | kW | 1.30 | 1.30 | 1.30 | 1.30 | 1.30 | 1.30 | ||||||||||||||
| Max. | kW | 3.50 | 3.50 | 4.00 | 4.00 | 4.80 | 4.80 | ||||||||||||||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||||||||||||||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||||||||||||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | ||||||||||||||||