Specifications Table for FNA-A9 / RXM-R

FNA25A2VEB9 / RXM25R5V1B FNA35A2VEB9 / RXM35R5V1B FNA50A2VEB9 / RXM50R2V1B FNA50A2VEB9 / RXM50R5V1B FNA60A2VEB9 / RXM60R5V1B FNA60A2VEB9 / RXM60R2V1B
Cooling capacity Nom. kW 2.60 3.40 5.00 5.00 6.00 6.00
Heating capacity Nom. kW 3.20 4.00 5.80 5.80 7.00 7.00
Nominal efficiency Annual energy consumption kWh 342 550 740 740 1,111 1,111
  COP   4.00 3.48 3.34 3.34 3.11 3.11
  EER   3.80 3.09 3.38 3.38 2.70 2.70
  Energy labeling Directive Cooling   A B A A D D
    Heating   A B C C D D
Space cooling Annual energy consumption kWh/a 160 209 303 303 378 378
  Energy efficiency class   A+ A+ A+ A+ A A
  Capacity Pdesign kW 2.60 3.40 5.00 5.00 6.00 6.00
  SEER   5.68 5.70 5.77 5.77 5.56 5.56
Space heating (Average climate) Annual energy consumption kWh/a 924 1,002 1,368 1,368 1,547 1,547
  Capacity Pdesign kW 2.80 2.90 4.00 4.00 4.60 4.60
  Energy efficiency class   A+ A+ A+ A+ A+ A+
  Pdh Heating capacity at -10° kW 2.16   3.54 3.54 3.94 3.94
  SCOP/A   4.24 4.05 4.09 4.09 4.16 4.16
Notes (1) - See separate drawing for electrical data (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - See separate drawing for operation range (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data