Specifications Table for FHQ-C / RXS-K

FHQ35CAVEB / RXS35K2V1B FHQ50CAVEB / RXS50K2V1B
Cooling capacity Nom. kW 3.4 5.0
Heating capacity Nom. kW 4 6.0
Nominal efficiency EER   3.58 3.18
  COP   3.96 3.35
  Annual energy consumption kWh 475 785
  Energy labeling Directive Cooling   A B
    Heating   A C
Space cooling Energy efficiency class   B A
  Capacity Pdesign kW 3.40 5.00
  SEER   4.89 5.48
  Annual energy consumption kWh/a 243 320
Space heating (Average climate) Energy efficiency class   A A
  Capacity Pdesign kW 3.10 4.35
  SCOP/A   3.98 3.74
  Annual energy consumption kWh/a 1090.75 1627.83