| FHA35AVEB | FHA50AVEB | FHA60AVEB | FHA71AVEB | ||||
|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 36 | 37 | 37 | 38 |
| Nom. | dBA | 34 | 35 | 35 | 36 | ||
| Medium | dBA | 31 | 32 | 33 | 34 | ||
| Cooling | Medium | dBA | 34 | 35 | 35 | 36 | |
| Low | dBA | 31 | 32 | 33 | 34 | ||
| High | dBA | 36 | 37 | 37 | 38 | ||
| Standard Accessories | Thermal insulation tube | 2 | 2 | 2 | 2 | ||
| Wire clamp material | 7 | 7 | 7 | 7 | |||
| Hose band | 1 | 1 | 1 | 1 | |||
| Drain hose | 1 | 1 | 1 | 1 | |||
| Washer | 8 | 8 | 8 | 8 | |||
| Sealing pad (large) | 1 | 1 | 1 | 1 | |||
| Sealing pad (small) | 1 | 1 | 1 | 1 | |||
| Resin bushing | 1 | 1 | 1 | 1 | |||
| Screws | 2 | 2 | 2 | 2 | |||
| Wiring fixture | 2 | 2 | 2 | 2 | |||
| Control systems | Wired remote control | BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1D528, BRC1E51A7 | BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1D528, BRC1E51A7 | BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1D528, BRC1E51A7 | BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1D528, BRC1E51A7 | ||
| Infrared remote control | BRC7GA53, BRC7GA56 | BRC7GA53, BRC7GA56 | BRC7GA53, BRC7GA56 | BRC7GA53, BRC7GA56 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 9.52 |
| Gas | OD | mm | 9.50 | 12.7 | 12.7 | 15.9 | |
| Drain | VP20 | VP20 | VP20 | VP20 | |||
| Sound power level | Cooling | dBA | 53 | 54 | 54 | 55 | |
| Dimensions | Unit | Width | mm | 960 | 960 | 1,270 | 1,270 |
| Depth | mm | 690 | 690 | 690 | 690 | ||
| Height | mm | 235 | 235 | 235 | 235 | ||
| Casing | Material | Resin, sheet metal | Resin, sheet metal | Resin, sheet metal | Resin, sheet metal | ||
| Colour | White | White | White | White | |||
| Weight | Unit | kg | 24.0 | 25.0 | 31.0 | 32.0 | |
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | ||
| Frequency | Hz | 50 | 50 | 50 | 50 | ||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | ||
| Notes | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | |||