Specifications Table for FHA-A / RXM-N

FHA50AVEB / RXM50N2V1B FHA60AVEB / RXM60N2V1B
Cooling capacity Nom. kW 5.00 5.70
Space cooling SEER   5.92 6.08
  Annual energy consumption kWh/a 295 328
  Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A+ A+
Space heating (Average climate) Capacity Pdesign kW 4.35 4.71
  SCOP/A   3.86 3.87
  Energy efficiency class   A A
  Pdh Heating capacity at -10° kW 3.85
  Annual energy consumption kWh/a 1,578 1,704
Nominal efficiency EER   3.21 3.29
  Annual energy consumption kWh 780 867
  COP   3.35 3.32
  Energy labeling Directive Cooling   A A
    Heating   C C
Heating capacity Nom. kW 6.00 7.20
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.