|
FHA35AVEB9 / RXM35R5V1B9 |
FHA35AVEB98 / RXM35R5V1B9 |
FHA35AVEB99 / RXM35R5V1B9 |
Cooling capacity
|
Nom.
|
kW
|
3.40
|
3.40
|
3.40
|
Heating capacity
|
Nom.
|
kW
|
4.00
|
4.00
|
4.00
|
Nominal efficiency
|
EER
|
|
3.73
|
3.73
|
3.73
|
|
COP
|
|
4.08
|
4.08
|
4.08
|
|
Annual energy consumption
|
kWh
|
456
|
456
|
456
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
Space cooling
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
3.40
|
3.40
|
3.40
|
|
SEER
|
|
6.24
|
6.24
|
6.24
|
|
Annual energy consumption
|
kWh/a
|
191
|
191
|
191
|
Space heating (Average climate)
|
Energy efficiency class
|
|
A+
|
A+
|
A+
|
|
Capacity
|
Pdesign
|
kW
|
3.10
|
3.10
|
3.10
|
|
SCOP/A
|
|
4.43
|
4.43
|
4.43
|
|
Pdh Heating capacity at -10°
|
kW
|
|
2.64
|
2.64
|
|
Annual energy consumption
|
kWh/a
|
979
|
979
|
979
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|