| FHA100AVEB8 / AZAS100MUY | FHA125AVEB8 / AZAS125MUY | FHA140AVEB8 / AZAS140MUY | ||||
|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 9.50 (1) | 12.1 (1) | 13.4 (1) | |
| Heating capacity | Nom. | kW | 10.8 (2) | 13.5 (2) | 15.5 (2) | |
| Space cooling | Energy efficiency class | A | ||||
| Capacity | Pdesign | kW | 9.50 | 12.1 | 13.4 | |
| SEER | 5.60 | 5.60 | 5.60 | |||
| Annual energy consumption | kWh/a | 594 | 1297 | 1436 | ||
| Space heating (Average climate) | Energy efficiency class | A | ||||
| Capacity | Pdesign | kW | 6.00 | 6.00 | 7.80 | |
| SCOP/A | 3.87 | 3.75 | 3.81 | |||
| Annual energy consumption | kWh/a | 2171 | 2240 | 2866 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||