| FFA35A2VEB9 / RZAG35B5V1B | FFA60A2VEB9 / RZAG50B5V1B | FFA50A2VEB9 / RZAG50B5V1B | FFA60A2VEB9 / RZAG60B5V1B | ||||
|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.6 | 1.7 | 1.7 | 1.7 | |
| Nom. | kW | 3.5 | 5 | 5 | 6 | ||
| Max. | kW | 4.5 | 6 | 6 | 6.5 | ||
| Heating capacity | Min. | kW | 1.4 | 1.5 | 1.5 | 1.6 | |
| Nom. | kW | 4 | 5.8 | 5.8 | 7 | ||
| Max. | kW | 5 | 6 | 6 | 7.5 | ||
| Nominal efficiency | EER | 4 | 3.62 | 3.4 | 3.23 | ||
| COP | 3.71 | 3.15 | 3.1 | 2.9 | |||
| Annual energy consumption | kWh | 438 | 691 | 735 | 929 | ||
| Energy labeling Directive | Cooling | A | A | A | A | ||
| Heating | A | D | D | D | |||
| Space cooling | Energy efficiency class | A++ | A++ | A++ | A+ | ||
| Capacity | Pdesign | kW | 3.5 | 5 | 5 | 6 | |
| SEER | 6.4 | 6.43 | 6.3 | 5.8 | |||
| Annual energy consumption | kWh/a | 191 | 272 | 278 | 362 | ||
| Space heating (Average climate) | Energy efficiency class | A | A+ | A+ | A+ | ||
| Capacity | Pdesign | kW | 4.2 | 4.3 | 4.3 | 4.5 | |
| SCOP/A | 3.8 | 4.08 | 4.01 | 4.04 | |||
| Pdh Heating capacity at -10° | kW | 3.5 | 3.68 | 3.66 | 3.87 | ||
| Annual energy consumption | kWh/a | 1546 | 1474 | 1501 | 1558 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||