Specifications Table for FFA-A / RXM-N

FFA50A2VEB / RXM50N2V1B FFA60A2VEB / RXM60N2V1B
Cooling capacity Nom. kW 5.00 5.70
Space cooling SEER   5.98 5.76
  Annual energy consumption kWh/a 292 347
  Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A+ A+
Space heating (Average climate) Capacity Pdesign kW 3.84 3.96
  SCOP/A   3.90 4.04
  Energy efficiency class   A A+
  Pdh Heating capacity at -10° kW 3.51
  Annual energy consumption kWh/a 1,377 1,372
Nominal efficiency EER   3.24 3.05
  Annual energy consumption kWh 771 934
  COP   3.49 3.41
  Energy labeling Directive Cooling   A B
    Heating   B B
Heating capacity Nom. kW 5.80 7.00
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.