Specifications Table for FDXS-F

FDXS25F2VEB FDXS35F2VEB FDXS60F2VEB
Sound pressure level Heating High dBA 35 35 38
    Medium dBA 33 33 36
    Low dBA 27 27 30
  Cooling Medium dBA 33 33 35
    Low dBA 27 27 30
    High dBA 35 35 38
Standard Accessories Installation manual 1 1 1
  Operation manual 1 1 1
  Insulation for fitting 1 1 1
  Sealing pad 1 1 1
  Clamp metal 1 1 1
  Drain hose 1 1 1
  Washer for hanger bracket 8 8 8
  Sealing material 2 2 2
  Clamps 6 6 6
  Washer fixing plate 4 4 4
  Screws for duct flanges 1 1 1
  Air filter 1 1 1
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 9.50 9.50 12.7
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Power input Cooling Nom. kW 0.036 0.036 0.060
  Heating Nom. kW 0.036 0.036 0.060
Sound power level Cooling dBA 53 53 56
  Heating dBA 53 53 56
Dimensions Unit Width mm 750 750 1,150
    Depth mm 620 620 620
    Height mm 200 200 200
Weight Unit kg 21.0 21.0 30.0
Fan External static pressure Nom. Pa 30 30 40
Power supply Phase   1~ 1~ 1~
  Name   VE VE VE
  Frequency Hz 50/60 50/60 50/60
  Voltage V 220-240 220-240 220-240
Notes (1) - Operating sound is based on the rear side suction inlet and ESP 40Pa. Operating sound for under side suction inlet: (operation sound for rear side suction inlet) +5dB. However, when installation to which the ESP becomes low is carried out, 5dB or more may (1) - Operating sound is based on the rear side suction inlet and ESP 40Pa. Operating sound for under side suction inlet: (operation sound for rear side suction inlet) +5dB. However, when installation to which the ESP becomes low is carried out, 5dB or more may (1) - Operating sound is based on the rear side suction inlet and ESP 40Pa. Operating sound for under side suction inlet: (operation sound for rear side suction inlet) +5dB. However, when installation to which the ESP becomes low is carried out, 5dB or more may
  (2) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (2) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected. (2) - When connected with multi-system outdoor unit, refer to the specifications of the multi outdoor unit to be connected.