| FDXM35F3V1B9 / FDXM35F3V1B9 / FDXM35F3V1B9 / RZASG100MUV | FDXM50F3V1B9 / FDXM50F3V1B9 / RZASG100MUV | FDXM35F3V1B9 / FDXM35F3V1B9 / FDXM35F3V1B9 / FDXM35F3V1B9 / RZASG125MUV | FDXM50F3V1B9 / FDXM50F3V1B9 / FDXM50F3V1B9 / RZASG125MUV | FDXM60F3V1B9 / FDXM60F3V1B9 / RZASG125MUV | FDXM35F3V1B9 / FDXM35F3V1B9 / FDXM35F3V1B9 / FDXM35F3V1B9 / RZASG140MUV | FDXM50F3V1B9 / FDXM50F3V1B9 / FDXM50F3V1B9 / RZASG140MUV | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 9.50 (1) | 9.50 (1) | 12.1 (1) | 12.1 (1) | 12.1 (1) | 13.4 (1) | 13.4 (1) | |
| Heating capacity | Nom. | kW | 10.8 (2) | 10.8 (2) | 13.5 (2) | 13.5 (2) | 13.5 (2) | 15.5 (2) | 15.5 (2) | |
| Space cooling | Energy efficiency class | A++ | A++ | |||||||
| Capacity | Pdesign | kW | 9.50 | 9.50 | 12.1 | 12.1 | 12.1 | 13.4 | 13.4 | |
| SEER | 6.43 | 7.68 | 6.69 | 7.00 | 6.46 | 6.74 | 8.57 | |||
| Annual energy consumption | kWh/a | 517 | 433 | 1086 | 1037 | 1124 | 1194 | 939 | ||
| Space heating (Average climate) | Energy efficiency class | A | A | |||||||
| Capacity | Pdesign | kW | 6.00 | 6.00 | 6.00 | 6.00 | 6.00 | 7.80 | 7.80 | |
| SCOP/A | 3.89 | 3.93 | 4.39 | 4.42 | 4.07 | 4.57 | 4.56 | |||
| Annual energy consumption | kWh/a | 2159 | 2137 | 1912 | 1900 | 2065 | 2387 | 2394 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||