| FDXM25F3V1B9 / RXM25A5V1B9 | FDXM35F3V1B9 / RXM35A5V1B9 | FDXM50F3V1B9 / RXM50A5V1B9 | ||||
|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.3 | 1.4 | 1.7 | |
| Nom. | kW | 2.4 | 3.4 | 5 | ||
| Max. | kW | 3 | 3.8 | 5.3 | ||
| Heating capacity | Min. | kW | 1.3 | 1.4 | 1.7 | |
| Nom. | kW | 3.2 | 4 | 5.8 | ||
| Max. | kW | 4.5 | 5 | 6 | ||
| Nominal efficiency | EER | 3.77 | 2.98 | 3.06 | ||
| COP | 4 | 3.48 | 3.1 | |||
| Annual energy consumption | kWh | 318 | 570 | 817 | ||
| Energy labeling Directive | Cooling | A | C | B | ||
| Heating | A | B | D | |||
| Space cooling | Energy efficiency class | A+ | A | A+ | ||
| Capacity | Pdesign | kW | 2.4 | 3.4 | 5 | |
| SEER | 5.79 | 5.35 | 5.77 | |||
| Annual energy consumption | kWh/a | 145 | 222 | 303 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | A | A | ||
| Capacity | Pdesign | kW | 2.6 | 2.9 | 4 | |
| SCOP/A | 4.29 | 3.95 | 3.93 | |||
| Pdh Heating capacity at -10° | kW | 2.15 | 2.32 | 3.54 | ||
| Annual energy consumption | kWh/a | 848 | 1028 | 1424 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - See separate drawing for operation range | (1) - See separate drawing for operation range | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - See separate drawing for electrical data | (2) - See separate drawing for electrical data | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (3) - See separate drawing for operation range | ||||
| (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (4) - See separate drawing for electrical data | ||||