| FDXM25F3V1B9 / FDXM25F3V1B9 / 2MXM50A2V1B8 | FDXM35F3V1B9 / FDXM35F3V1B9 / 2MXM68A2V1B8 | ||||
|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 5.00 | 6.8 | |
| Heating capacity | Nom. | kW | 5.60 | 8.60 | |
| Nominal efficiency | EER | 3.21 | 2.73 | ||
| COP | 3.66 | 3.01 | |||
| Annual energy consumption | kWh | 779 | 1245 | ||
| Energy labeling Directive | Cooling | A | |||
| Heating | A | ||||
| Space cooling | Energy efficiency class | A++ | A | ||
| Capacity | Pdesign | kW | 5.00 | 6.80 | |
| SEER | 6.22 | 5.43 | |||
| Annual energy consumption | kWh/a | 281 | 438 | ||
| Space heating (Average climate) | Energy efficiency class | A | A | ||
| Capacity | Pdesign | kW | 4.20 | 3.60 | |
| SCOP/A | 3.80 | 3.81 | |||
| Pdh Heating capacity at -10° | kW | 2.92 | 3.10 | ||
| Annual energy consumption | kWh/a | 1,548 | 1323 | ||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||
| Energy Efficiency Range | A+++ ~ D | ||||