Specifications Table for FDQ-C

FDQ125C5VEB FDQ125C7VEB
Sound pressure level Heating High dBA 40 40
    Low dBA 33 33
  Cooling Low dBA 33 33
    High dBA 40 40
Control systems Wired remote control   BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D528
  Infrared remote control   BRC4C65 BRC4C65
Cooling capacity Total capacity Nom. kW 12.5 (1) 12.5
Piping connections Liquid OD mm 9.52 9.52
  Gas OD mm 15.9 15.9
  Drain   VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32)
Required ceiling void > mm 350 350
Power input Cooling Nom. kW 0.35
  Heating Nom. kW 0.35
Sound power level Cooling dBA 66 66
Dimensions Unit Width mm 1,400 1,400
    Depth mm 700 700
    Height mm 300 300
Casing Material     Galvanised steel
  Colour   Not painted (galvanised) Not painted
Weight Unit kg 45 45
Fan External static pressure High Pa 200 200
    Nom. Pa 50 50
Drain-up height mm 625 625
Decoration panel Weight kg 6.5 6.5
  Model   BYBS125DJW1 BYBS125DJW1
  Dimensions Height mm 55 55
    Depth mm 500 500
    Width mm 1,500 1,500
  Colour   White (10Y9/0.5) White (10Y9/0.5)
Heating capacity Total capacity Nom. kW 14.0 (2) 14.0
Power supply Phase   1~ 1~
  Name   VE VE
  Frequency Hz 50/60 50/60
  Voltage V 220-240/220 220-240/220
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - The sound pressure values are mentioned for a unit installed with rear suction.
  (4) - The sound pressure values are mentioned for a unit installed with rear suction. (4) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
  (5) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC (5) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal); level difference: 0m