FDA125A5VEB | FDA200AXVEB | FDA250AXVEB | |||||
---|---|---|---|---|---|---|---|
Sound pressure level | Heating | High | dBA | 40 | 43.0 | 44.0 | |
Medium | dBA | 39.0 | 40.0 | ||||
Low | dBA | 33 | 36.0 | 37.0 | |||
Cooling | Medium | dBA | 39.0 | 40.0 | |||
Low | dBA | 33 | 36.0 | 37.0 | |||
High | dBA | 40 | 43.0 | 44.0 | |||
Standard Accessories | Operation manual | 1 | 1 | ||||
Installation and operation manual | 1 | 1 | 1 | ||||
Installation manual | 1 | 1 | |||||
General safety precautions | 1 | 1 | 1 | ||||
Gas connection pipe | 1 | 1 | |||||
Wire clamp material | 1 | 1 | |||||
Washer | 8 | 12 | 12 | ||||
Spring washer | 2 | 2 | |||||
Screw+Washer | 45 | 45 | |||||
Hexagon head screw with washer | 49 | 49 | |||||
Screws | 16 | 2 | 2 | ||||
Hexagon head screw | 2 | 2 | |||||
Plain washer | 8 | 8 | |||||
Control systems | Wired remote control | BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 | BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 | BRC1H52W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 | |||
Infrared remote control | BRC4C65, BRC4C66 | ||||||
Cooling capacity | Total capacity | Nom. | kW | 12.10 | 19.00 | 22.00 | |
Piping connections | Liquid | OD | mm | 9.52 | 9.52 | 9.52 | |
Gas | OD | mm | 15.90 | 19.1 | 22.2 | ||
Drain | VP25 (I.D. 25/O.D. 32) | BSP1 | BSP1 | ||||
Required ceiling void > | mm | 350 | |||||
Sound power level | Cooling | dBA | 66 | 69.0 | 71.0 | ||
Dimensions | Unit | Width | mm | 1,400 | 1,490 | 1,490 | |
Depth | mm | 700 | 1,100 | 1,100 | |||
Height | mm | 300 | 470 | 470 | |||
Casing | Material | Galvanised steel | Galvanised steel plate | Galvanised steel plate | |||
Colour | Unpainted | Unpainted | Unpainted | ||||
Weight | Unit | kg | 45 | 104 | 115 | ||
Fan | External static pressure | High | Pa | 200 | 250 | 250 | |
Nom. | Pa | 50 | 62 | 62 | |||
Air flow rate | Heating | High | m³/min | 39.0 | 64.0 | 69.0 | |
Medium | m³/min | 50.0 | 56.0 | ||||
Low | m³/min | 28.0 | 36.0 | 43.0 | |||
Cooling | Low | m³/min | 28.0 | 36.0 | 43.0 | ||
Medium | m³/min | 50 | 56 | ||||
High | m³/min | 39.0 | 64.0 | 69.0 | |||
Drain-up height | mm | 625 | |||||
Decoration panel | Weight | kg | 6.5 | ||||
Model | BYBS125DJW1 | ||||||
Dimensions | Height | mm | 55 | ||||
Depth | mm | 500 | |||||
Width | mm | 1,500 | |||||
Colour | White (10Y9/0.5) | ||||||
Heating capacity | Total capacity | Nom. | kW | 13.50 | 22.4 | 24.0 | |
Power supply | Phase | 1~ | 1~ | 1~ | |||
Name | VE | VE | |||||
Frequency | Hz | 50/60 | 50/60 | 50/60 | |||
Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | |||
Standard Accessories | Hose band | 1 | |||||
Drain hose | 1 | ||||||
Wire for common power supply | 2 | ||||||
Sealing material (drain hose) | 1 | ||||||
Sealing material | 2 | ||||||
Thermal insulation tube (liquid) | 1 | ||||||
Thermal insulation tube (gas) | 1 | ||||||
Notes | (1) - See separate drawing for electrical data |