| FDA125A5VEB / RZASG125MUY | ||||
|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 12.1 (1) | |
| Heating capacity | Nom. | kW | 13.5 (2) | |
| Space cooling | Capacity | Pdesign | kW | 12.1 |
| SEER | 5.03 | |||
| Annual energy consumption | kWh/a | 1444 | ||
| Space heating (Average climate) | Capacity | Pdesign | kW | 6.00 |
| SCOP/A | 3.58 | |||
| Annual energy consumption | kWh/a | 2346 | ||
| Energy Efficiency Range | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | ||||