Specifications Table for FDA-A / RZASG-MV

FDA125A5VEB / RZASG125MUV
Cooling capacity Nom. kW 12.1 (1)
Heating capacity Nom. kW 13.5 (2)
Space cooling Capacity Pdesign kW 12.1
  SEER   5.03
  Annual energy consumption kWh/a 1444
Space heating (Average climate) Capacity Pdesign kW 6.00
  SCOP/A   3.58
  Annual energy consumption kWh/a 2346
Energy Efficiency Range A+++ ~ D
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data