Specifications Table for FDA-A / RZA-D

FDA200AXVEB / RZA200D7Y1B FDA250AXVEB / RZA250D7Y1B
Cooling capacity Nom. kW 19.0 (1) 22.0 (1)
Space cooling SEER   6.26 5.38
  ηs,c % 247 212
  Annual energy consumption kWh/a 1,821 2,455
  Capacity Pdesign kW 19.0 22.0
Space heating (Average climate) Capacity Pdesign kW 11.2 12.1
  SCOP/A   3.59 3.55
  Annual energy consumption kWh/a 4,368 4,765
  ηs,h % 141 139
Heating capacity Nom. kW 22.4 (2) 24.0 (2)
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.