Specifications Table for FCQHG-F

FCQHG71FVEB FCQHG100FVEB FCQHG125FVEB FCQHG140FVEB
Sound pressure level Heating High dBA 36 44 45 45
    Nom. dBA 33 39 40 41
    Low dBA 29 33 35 37
  Cooling Low dBA 29 33 35 37
    High dBA 36 44 45 45
    Nom. dBA 33 39 40 41
Standard Accessories Operation manual Operation manual Operation manual Operation manual Operation manual
  Installation manual Installation manual Installation manual Installation manual Installation manual
  Drain hose Drain hose Drain hose Drain hose Drain hose
  Clamp for drain hose Clamp for drain hose Clamp for drain hose Clamp for drain hose Clamp for drain hose
  Washer for hanger bracket Washer for hanger bracket Washer for hanger bracket Washer for hanger bracket Washer for hanger bracket
  Screws Screws Screws Screws Screws
  Installation guide Installation guide Installation guide Installation guide Installation guide
  Insulation for fitting 2 2 2 2
  Sealing pads 4 4 4 4
  Drain sealing pad Drain sealing pad Drain sealing pad Drain sealing pad Drain sealing pad
  Clamps Clamps Clamps Clamps Clamps
Control systems Wired remote control   BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B BRC1D52, BRC1E52A/B
  Infrared remote control   BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52
  Gas OD mm 15.9 15.9 15.9 15.9
  Drain   VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32)
Decoration panel 4 Dimensions Depth mm 50 50 50 50
    Width mm 950 950 950 950
    Height mm 950 950 950 950
  Model   BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Weight kg 5.4 5.4 5.4 5.4
Sound power level Cooling dBA 53 61 61 61
  Heating dBA 53 61 61 61
Dimensions Unit Width mm 840 840 840 840
    Depth mm 840 840 840 840
    Height mm 288 288 288 288
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Weight Unit kg 25 26 26 26
Decoration panel 2 Weight kg 10.3 10.3 10.3 10.3
  Model   BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel
  Dimensions Depth mm 950 950 950 950
    Width mm 950 950 950 950
    Height mm 130 130 130 130
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
Decoration panel 3 Dimensions Depth mm 950 950 950 950
    Height mm 50 50 50 50
    Width mm 950 950 950 950
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Model   BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white
  Weight kg 5.4 5.4 5.4 5.4
Decoration panel Weight kg 10.3 10.3 10.3 10.3
  Model   BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter
  Dimensions Height mm 130 130 130 130
    Depth mm 950 950 950 950
    Width mm 950 950 950 950
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
Power supply Phase   1~ 1~ 1~ 1~
  Name   VE VE VE VE
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.
  (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. (2) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt.
  (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. (3) - BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel.