| FCQG60FVEB / RXS60F3V1B | FCQG60FVEB / RXS60F4V1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 5.70 (3) | 5.70 | |
| Space cooling | SEER | 5.74 | |||
| Annual energy consumption | kWh/a | 347 | |||
| Capacity | Pdesign | kW | 5.70 | ||
| Energy efficiency class | A+ | ||||
| Space heating (Average climate) | Capacity | Pdesign | kW | 4.71 | |
| SCOP/A | 3.87 | ||||
| Energy efficiency class | A | ||||
| Annual energy consumption | kWh/a | 1,704 | |||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 12.7 | ||
| Drain | OD | mm | VP20 (External dia.26, Internal dia. 20) | ||
| Nominal efficiency | EER | 3.48 | 3.48 | ||
| Annual energy consumption | kWh | 820 | 820 | ||
| COP | 3.52 | 3.52 | |||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | B | B | |||
| Heating capacity | Nom. | kW | 7.00 (4) | 7.00 | |
| Notes | (1) - Energy label: scale from A (most efficient) to G (less efficient) | (1) - EER/COP according to Eurovent 2012, for use outside EU only | |||
| (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | ||||
| (3) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | |||||
| (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m | |||||
| (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | |||||