| FCQG50FVEB / RXL50K2V1B | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.6 | |
| Max. | kW | 5.7 | ||
| Nom. | kW | 5.00 | ||
| Space cooling | SEER | 6.11 | ||
| Annual energy consumption | kWh/a | 286 | ||
| Capacity | Pdesign | kW | 5.00 | |
| Energy efficiency class | A++ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 4.36 |
| SCOP/A | 4.18 | |||
| Energy efficiency class | A+ | |||
| Annual energy consumption | kWh/a | 1,463 | ||
| Nominal efficiency | EER | 3.57 | ||
| Annual energy consumption | kWh | 700 | ||
| COP | 3.87 | |||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Heating capacity | Nom. | kW | 6.00 | |
| Min. | kW | 1.6 | ||
| Max. | kW | 6.5 | ||
| Notes | (1) - EER/COP according to Eurovent 2012, for use outside EU only | |||
| (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | ||||