| FCAHG100FVEB | FCAHG125FVEB | FCAHG140FVEB | FCAHG71FVEB | ||||
|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 44 | 45 | 45 | |
| Medium | dBA | 39 | 40 | 41 | |||
| Low | dBA | 33 | 35 | 37 | |||
| Cooling | Medium | dBA | 39 | 40 | 41 | ||
| Low | dBA | 33 | 35 | 37 | |||
| High | dBA | 44 | 45 | 45 | |||
| Standard Accessories | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | Installation and operation manual | ||
| Installation manual | Installation manual | Installation manual | Installation manual | Installation manual | |||
| Refrigerant | GWP | 675 | 675 | 675 | 675 | ||
| Piping connections | Liquid | OD | mm | 9.52 | 9.52 | 9.52 | 9.52 |
| Gas | OD | mm | 15.9 | 15.9 | 15.9 | ||
| Drain | VP25 (I.D. 25/O.D. 32) | VP25 (I.D. 25/O.D. 32) | VP25 (I.D. 25/O.D. 32) | ||||
| Decoration panel 4 | Dimensions | Depth | mm | 950 | 950 | 950 | 950 |
| Width | mm | 950 | 950 | 950 | 950 | ||
| Height | mm | 50 | 50 | 50 | 50 | ||
| Model | BYCQ140D7W1 - white with grey louvers | BYCQ140D7W1 - white with grey louvers | BYCQ140D7W1 - white with grey louvers | BYCQ140D7W1 - white with grey louvers | |||
| Colour | Pure White (RAL 9010) | Pure White (RAL 9010) | Pure White (RAL 9010) | Pure White (RAL 9010) | |||
| Weight | kg | 5.4 | 5.4 | 5.4 | 5.4 | ||
| Sound power level | Cooling | dBA | 61 | 61 | 61 | ||
| Heating | dBA | 61 | 61 | 61 | |||
| Dimensions | Unit | Width | mm | 840 | 840 | 840 | 840 |
| Depth | mm | 840 | 840 | 840 | 840 | ||
| Height | mm | 288 | 288 | 288 | 288 | ||
| Casing | Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | ||
| Weight | Unit | kg | 26.0 | 26.0 | 26.0 | 25.0 | |
| Decoration panel 2 | Weight | kg | 10.3 | 10.3 | 10.3 | 10.3 | |
| Model | BYCQ140D7GW1 - auto cleaning panel | BYCQ140D7GW1 - auto cleaning panel | BYCQ140D7GW1 - auto cleaning panel | BYCQ140D7GW1 - auto cleaning panel | |||
| Dimensions | Depth | mm | 950 | 950 | 950 | 950 | |
| Width | mm | 950 | 950 | 950 | 950 | ||
| Height | mm | 130 | 130 | 130 | 130 | ||
| Colour | Pure White (RAL 9010) | Pure White (RAL 9010) | Pure White (RAL 9010) | Pure White (RAL 9010) | |||
| Decoration panel 3 | Dimensions | Depth | mm | 950 | 950 | 950 | 950 |
| Height | mm | 50 | 50 | 50 | 50 | ||
| Width | mm | 950 | 950 | 950 | 950 | ||
| Colour | Pure White (RAL 9010) | Pure White (RAL 9010) | Pure White (RAL 9010) | Pure White (RAL 9010) | |||
| Model | BYCQ140D7W1W - full white, See note 1 | BYCQ140D7W1W - full white, See note 1 | BYCQ140D7W1W - full white, See note 1 | BYCQ140D7W1W - full white, See note 1 | |||
| Weight | kg | 5.4 | 5.4 | 5.4 | 5.4 | ||
| Decoration panel | Weight | kg | 10 | 10 | 10 | ||
| Model | BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter | BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter | BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter | ||||
| Dimensions | Height | mm | 130 | 130 | 130 | ||
| Depth | mm | 950 | 950 | 950 | |||
| Width | mm | 950 | 950 | 950 | |||
| Colour | Pure White (RAL 9010) | Pure White (RAL 9010) | Pure White (RAL 9010) | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | ||
| Name | VE | VE | VE | VE | |||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | ||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | ||
| Notes | (1) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. | (1) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. | (1) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. | (1) - The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. | |||
| (2) - Contains fluorinated greenhouse gases | (2) - Contains fluorinated greenhouse gases | (2) - Contains fluorinated greenhouse gases | (2) - Contains fluorinated greenhouse gases | ||||
| (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | (3) - The sound power level is an absolute value indicating the power which a sound source generates. | ||||
| Sound pressure level | Heating | High | dBA | 36 | |||
| Medium | dBA | 33 | |||||
| Low | dBA | 29 | |||||
| Cooling | Medium | dBA | 33 | ||||
| Low | dBA | 29 | |||||
| High | dBA | 36 | |||||
| Piping connections | Gas | OD | mm | 15.9 | |||
| Drain | VP25 (I.D. 25/O.D. 32) | ||||||
| Sound power level | Cooling | dBA | 53 | ||||
| Heating | dBA | 53 | |||||
| Decoration panel | Weight | kg | 10 | ||||
| Model | BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter | ||||||
| Dimensions | Height | mm | 130 | ||||
| Depth | mm | 950 | |||||
| Width | mm | 950 | |||||
| Colour | Pure White (RAL 9010) | ||||||