| FCAG35BVEB | FCAG50BVEB | FCAG60BVEB | FCAG71BVEB | FCAG100BVEB | FCAG125BVEB | FCAG140BVEB | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Total capacity | Nom. | kW | 3.50 | 5.00 | 5.70 | 6.80 | 9.50 | 12.10 | 13.40 | |
| Heating capacity | Total capacity | Nom. | kW | 4.2 | 6.0 | 7.0 | 7.5 | 10.8 | 13.5 | 15.5 | |
| Casing | Material | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | Galvanised steel plate | |||
| Dimensions | Unit | Height | mm | 204 | 204 | 204 | 204 | 246 | 246 | 246 | |
| Width | mm | 840 | 840 | 840 | 840 | 840 | 840 | 840 | |||
| Depth | mm | 840 | 840 | 840 | 840 | 840 | 840 | 840 | |||
| Weight | Unit | kg | 18 | 19 | 19 | 21 | 23 | 23 | 23 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 12.9 | 14.6 | 14.9 | 15.1 | 22.7 | 27.2 | 27.2 |
| Medium | m³/min | 10.6 | 11.8 | 12.2 | 13 | 17.8 | 20.4 | 20.4 | |||
| Low | m³/min | 8.8 | 9.4 | 9.6 | 10.8 | 13 | 13.1 | 13.1 | |||
| Heating | High | m³/min | 14.1 | 14.6 | 14.9 | 15.1 | 23 | 27 | 27 | ||
| Medium | m³/min | 11.6 | 11.8 | 12.2 | 12.9 | 18.1 | 20.2 | 20.2 | |||
| Low | m³/min | 9.4 | 9.4 | 9.6 | 10.8 | 13.2 | 13 | 13 | |||
| Sound power level | Cooling | dBA | 49 | 49 | 51 | 51 | 54 | 58 | 58 | ||
| Heating | dBA | 49 | 49 | 51 | 51 | 54 | 58 | 58 | |||
| Sound pressure level | Cooling | High | dBA | 31 | 31 | 33 | 35 | 37 | 41 | 41 | |
| Medium | dBA | 29 | 29 | 31 | 31 | 33 | 35 | 35 | |||
| Low | dBA | 27 | 27 | 28 | 28 | 29 | 29 | 29 | |||
| Heating | High | dBA | 31 | 31 | 33 | 33 | 37 | 41 | 41 | ||
| Medium | dBA | 29 | 29 | 31 | 31 | 33 | 35 | 35 | |||
| Low | dBA | 27 | 27 | 28 | 28 | 29 | 29 | 29 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 9.52 | 9.52 | 9.52 | 9.52 | |
| Gas | OD | mm | 9.52 | 12.7 | 12.7 | 15.9 | 15.9 | 15.9 | 15.9 | ||
| Drain | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | VP25 (O.D. 32 / I.D. 25) | ||||
| Decoration panel | Model | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B | |||
| Dimensions | Height | mm | 65 | 65 | 65 | 65 | 65 | 65 | 65 | ||
| Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |||
| Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |||
| Weight | kg | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | |||
| Decoration panel 2 | Model | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | BYCQ140E2GFW1, BYCQ140E2GFW1B | |||
| Dimensions | Height | mm | 148 | 148 | 148 | 148 | 148 | 148 | 148 | ||
| Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |||
| Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |||
| Weight | kg | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | 10.3 | |||
| Decoration panel 3 | Model | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | BYCQ140E2P, BYCQ140E2PB | |||
| Dimensions | Height | mm | 106 | 106 | 106 | 106 | 106 | 106 | 106 | ||
| Width | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |||
| Depth | mm | 950 | 950 | 950 | 950 | 950 | 950 | 950 | |||
| Weight | kg | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | 6.5 | |||
| Control systems | Infrared remote control | BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB | BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB | BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB | BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB | BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB | BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB | BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB | |||
| Wired remote control | BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 | BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 | BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 | BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 | BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 | BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 | BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 | ||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||
| Washer for hanger bracket | 8 | 8 | 8 | 8 | 8 | 8 | 8 | ||||
| Operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Wire clamp material | 7 | 7 | 7 | 7 | 7 | 7 | 7 | ||||
| Clamp for drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Clamps | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Drain hose | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Installation guide | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Insulation for fitting | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Screws | 4 | 4 | 4 | 4 | 4 | 4 | 4 | ||||
| Sealing pads | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | 50/60 | |||
| Voltage | V | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | 220-240/220 | |||