| FCAG100BVEB / RZASG100MUY | FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / RZASG100MUY | FCAG50BVEB / FCAG50BVEB / RZASG100MUY | FCAG125BVEB / RZASG125MUY | FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / RZASG125MUY | FCAG50BVEB / FCAG50BVEB / FCAG50BVEB / RZASG125MUY | FCAG60BVEB / FCAG60BVEB / RZASG125MUY | FCAG140BVEB / RZASG140MUY | FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / FCAG35BVEB / RZASG140MUY | FCAG50BVEB / FCAG50BVEB / FCAG50BVEB / RZASG140MUY | FCAG71BVEB / FCAG71BVEB / RZASG140MUY | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 9.50 (1) | 9.50 (1) | 9.50 (1) | 12.1 (1) | 12.1 (1) | 12.1 (1) | 12.1 (1) | 13.4 (1) | 13.4 (1) | 13.4 (1) | 13.4 (1) | |
| Heating capacity | Nom. | kW | 10.8 (2) | 10.8 (2) | 10.8 (2) | 13.5 (2) | 13.5 (2) | 13.5 (2) | 13.5 (2) | 15.5 (2) | 15.5 (2) | 15.5 (2) | 15.5 (2) | |
| Space cooling | Energy efficiency class | A++ | A++ | A++ | ||||||||||
| Capacity | Pdesign | kW | 9.50 | 9.50 | 9.50 | 12.1 | 12.1 | 12.1 | 12.1 | 13.4 | 13.4 | 13.4 | 13.4 | |
| SEER | 6.55 | 7.22 | 6.80 | 5.76 | 9.47 | 7.13 | 6.74 | 6.53 | 11.6 | 8.66 | 8.20 | |||
| Annual energy consumption | kWh/a | 507 | 461 | 489 | 1261 | 767 | 1018 | 1077 | 1232 | 695 | 928 | 980 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | A+ | A | ||||||||||
| Capacity | Pdesign | kW | 6.00 | 6.00 | 6.00 | 6.00 | 6.00 | 6.00 | 6.00 | 7.80 | 7.80 | 7.80 | 7.80 | |
| SCOP/A | 4.17 | 4.07 | 3.90 | 4.05 | 4.65 | 4.59 | 4.30 | 4.31 | 5.49 | 4.75 | 4.60 | |||
| Annual energy consumption | kWh/a | 2016 | 2064 | 2154 | 2074 | 1807 | 1830 | 1954 | 2534 | 1989 | 2299 | 2376 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||