|
FCAG35BVEB / RXM35N2V1B9 |
FCAG35BVEB / RXM35N5V1B9 |
FCAG50BVEB / RXM50N2V1B9 |
FCAG60BVEB / RXM60N2V1B9 |
Cooling capacity
|
Nom.
|
kW
|
3.50
|
3.50
|
5.00
|
5.70
|
Space cooling
|
SEER
|
|
6.35
|
6.35
|
6.54
|
6.40
|
|
Annual energy consumption
|
kWh/a
|
193
|
193
|
268
|
312
|
|
Capacity
|
Pdesign
|
kW
|
3.50
|
3.50
|
5.00
|
5.70
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
3.32
|
3.32
|
4.36
|
4.71
|
|
SCOP/A
|
|
4.90
|
4.90
|
4.30
|
4.20
|
|
Energy efficiency class
|
|
A++
|
A++
|
A+
|
A+
|
|
Annual energy consumption
|
kWh/a
|
948
|
948
|
1,418
|
1,569
|
Nominal efficiency
|
EER
|
|
3.72
|
3.72
|
3.58
|
3.31
|
|
Annual energy consumption
|
kWh
|
470
|
470
|
698
|
861
|
|
COP
|
|
3.77
|
3.77
|
3.70
|
3.38
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
C
|
Heating capacity
|
Nom.
|
kW
|
4.20
|
4.20
|
6.00
|
7.00
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
(3) - See separate drawing for operation range
|
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|
(4) - See separate drawing for electrical data
|