| FCAG35BVEB / RXM35A5V1B9 | FCAG50BVEB / RXM50A5V1B9 | ||||
|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 3.5 | 5 | |
| Heating capacity | Nom. | kW | 4.2 | 6 | |
| Nominal efficiency | EER | 3.72 | 3.58 | ||
| COP | 3.77 | 3.7 | |||
| Annual energy consumption | kWh | 470 | 698 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 3.5 | 5 | |
| SEER | 6.51 | 6.54 | |||
| Annual energy consumption | kWh/a | 188 | 268 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A+ | ||
| Capacity | Pdesign | kW | 3.32 | 4.36 | |
| SCOP/A | 4.98 | 4.3 | |||
| Pdh Heating capacity at -10° | kW | 2.67 | 3.86 | ||
| Annual energy consumption | kWh/a | 933 | 1418 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - See separate drawing for operation range | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - See separate drawing for electrical data | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (3) - See separate drawing for operation range | ||||
| (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (4) - See separate drawing for electrical data | ||||