FBQ48EAVMK | ||||
---|---|---|---|---|
Control systems | Wired remote control | BRC1C61, BRC1D61, BRC1E61, BRC1E62 | ||
Infrared remote control | BRC4C64 | |||
Piping connections | Liquid | OD | mm | 9.52 |
Gas | OD | mm | 15.9 | |
Drain | VP25 (I.D. 25/O.D. 32) | |||
Dimensions | Unit | Width | mm | 700 |
Depth | mm | 300 | ||
Height | mm | 1,400 | ||
Weight | Unit | kg | 46.0 | |
Power supply | Phase | 1N~ | ||
Frequency | Hz | 50/60 | ||
Voltage | V | 220-240/220-230 | ||
Notes | (1) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. |