|
FBQ50D2VEB / RXS50L2V1B |
FBQ60D2VEB / RXS60L2V1B |
Cooling capacity
|
Nom.
|
kW
|
5.0 (2)
|
5.7 (2)
|
Space cooling
|
SEER
|
|
6.21
|
5.86
|
|
Annual energy consumption
|
kWh/a
|
282
|
340
|
|
Capacity
|
Pdesign
|
kW
|
5.00
|
5.70
|
|
Energy efficiency class
|
|
A++
|
A+
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
4.40
|
4.60
|
|
SCOP/A
|
|
4.06
|
4.01
|
|
Energy efficiency class
|
|
A+
|
A+
|
|
Annual energy consumption
|
kWh/a
|
1,517
|
1,606
|
Nominal efficiency
|
Annual energy consumption
|
kWh
|
710
|
826
|
|
EER
|
|
3.52 (1)
|
3.45 (1)
|
|
COP
|
|
3.83 (1)
|
3.71 (1)
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
5.50 (2)
|
7.00 (2)
|
Notes
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|