Specifications Table for FBA-A / RXM-N

FBA50A2VEB / RXM50N2V1B FBA60A2VEB / RXM60N2V1B
Cooling capacity Nom. kW 5.00 5.70
Space cooling SEER   6.27 5.91
  Annual energy consumption kWh/a 279 337
  Capacity Pdesign kW 5.00 5.70
  Energy efficiency class   A++ A+
Space heating (Average climate) Capacity Pdesign kW 4.40 4.60
  SCOP/A   4.06 4.01
  Energy efficiency class   A+ A+
  Pdh Heating capacity at -10° kW 3.73
  Annual energy consumption kWh/a 1,517 1,607
Nominal efficiency EER   3.55 3.48
  Annual energy consumption kWh 704 818
  COP   3.83 3.71
  Energy labeling Directive Cooling   A A
    Heating   A A
Heating capacity Nom. kW 5.50 7.00
Notes (1) - See separate drawing for operation range (1) - See separate drawing for operation range
  (2) - See separate drawing for electrical data (2) - See separate drawing for electrical data
  (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.